(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This drill is ideal for stainless steel machining.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) d1 (mm) | Groove Length l2 (mm) | Overall Length L1 (mm) |
---|---|---|---|---|---|---|---|---|
฿ 430.94 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.25 | 13 | 40 | ||
฿ 409.77 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.26 | 13 | 40 | ||
฿ 353.53 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.3 | 13 | 40 | ||
฿ 606.30 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.32 | 13 | 40 | ||
฿ 563.97 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.35 | 13 | 40 | ||
฿ 648.63 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.36 | 13 | 40 | ||
฿ 392.24 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.37 | 14 | 43 | ||
฿ 392.24 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.38 | 14 | 43 | ||
฿ 371.07 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.4 | 14 | 43 | ||
฿ 596.02 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.42 | 14 | 43 | ||
฿ 406.14 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.44 | 14 | 43 | ||
฿ 374.70 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.45 | 14 | 43 | ||
฿ 493.83 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.47 | 14 | 43 | ||
฿ 392.24 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.49 | 14 | 43 | ||
฿ 371.07 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.5 | 14 | 43 | ||
฿ 441.22 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.52 | 14 | 43 | ||
฿ 392.24 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.53 | 14 | 43 | ||
฿ 602.67 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.55 | 14 | 43 | ||
฿ 473.27 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.58 | 14 | 43 | ||
฿ 371.07 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.6 | 14 | 43 | ||
฿ 403.12 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.64 | 14 | 43 | ||
฿ 602.67 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.65 | 14 | 43 | ||
฿ 381.96 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.7 | 16 | 46 | ||
฿ 473.27 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.71 | 16 | 46 | ||
฿ 602.67 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.75 | 16 | 46 | ||
฿ 374.70 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.78 | 16 | 46 | ||
฿ 374.70 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.79 | 16 | 46 | ||
฿ 381.96 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.8 | 16 | 46 | ||
฿ 473.27 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.82 | 16 | 46 | ||
฿ 536.15 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.85 | 16 | 46 | ||
฿ 452.10 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.87 | 16 | 46 | ||
฿ 381.96 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.9 | 16 | 46 | ||
฿ 371.07 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.95 | 16 | 46 | ||
฿ 623.84 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.97 | 16 | 46 | ||
฿ 364.42 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3 | 16 | 46 | ||
฿ 578.48 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.02 | 18 | 49 | ||
฿ 392.24 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.05 | 18 | 49 | ||
฿ 378.33 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.1 | 18 | 49 | ||
฿ 634.12 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.15 | 18 | 49 | ||
฿ 371.07 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.17 | 18 | 49 | ||
฿ 392.24 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.2 | 18 | 49 | ||
฿ 381.96 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.25 | 18 | 49 | ||
฿ 392.24 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.26 | 18 | 49 | ||
฿ 392.24 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.3 | 18 | 49 | ||
฿ 550.06 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.35 | 18 | 49 | ||
฿ 430.94 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.4 | 20 | 52 | ||
฿ 406.14 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.45 | 20 | 52 | ||
฿ 406.14 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.5 | 20 | 52 | ||
฿ 409.77 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.52 | 20 | 52 | ||
฿ 409.77 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.55 | 20 | 52 | ||
฿ 417.03 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.57 | 20 | 52 | ||
฿ 427.31 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.6 | 20 | 52 | ||
฿ 420.66 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.66 | 20 | 52 | ||
฿ 441.22 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.7 | 20 | 52 | ||
฿ 487.17 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.73 | 20 | 52 | ||
฿ 427.31 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.75 | 20 | 52 | ||
฿ 462.38 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.8 | 22 | 55 | ||
฿ 701.24 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.85 | 22 | 55 | ||
฿ 469.64 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.86 | 22 | 55 | ||
฿ 490.80 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.9 | 22 | 55 | ||
฿ 483.55 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.91 | 22 | 55 | ||
฿ 648.63 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.95 | 22 | 55 | ||
฿ 430.94 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.97 | 22 | 55 | ||
฿ 518.62 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.99 | 22 | 55 | ||
฿ 413.40 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4 | 22 | 55 | ||
฿ 462.38 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.04 | 22 | 55 | ||
฿ 462.38 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.05 | 22 | 55 | ||
฿ 490.80 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.1 | 22 | 55 | ||
฿ 704.26 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.15 | 22 | 55 | ||
฿ 493.83 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.2 | 22 | 55 | ||
฿ 430.94 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.22 | 22 | 55 | ||
฿ 606.30 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.25 | 22 | 55 | ||
฿ 518.62 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.3 | 24 | 58 | ||
฿ 764.13 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.35 | 24 | 58 | ||
฿ 469.64 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.37 | 24 | 58 | ||
฿ 536.15 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.4 | 24 | 58 | ||
฿ 788.92 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.45 | 24 | 58 | ||
฿ 448.47 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.5 | 24 | 58 | ||
฿ 651.65 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.55 | 24 | 58 | ||
฿ 448.47 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.57 | 24 | 58 | ||
฿ 567.60 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.6 | 24 | 58 | ||
฿ 574.86 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.62 | 24 | 58 | ||
฿ 655.28 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.65 | 24 | 58 | ||
฿ 578.48 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.7 | 24 | 58 | ||
฿ 571.23 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.76 | 26 | 62 | ||
฿ 596.02 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.8 | 26 | 62 | ||
฿ 613.56 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.85 | 26 | 62 | ||
฿ 655.28 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.9 | 26 | 62 | ||
฿ 890.51 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.95 | 26 | 62 | ||
฿ 616.58 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.98 | 26 | 62 |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium / Resin | Tool Material Type | HSCO | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | Other | With/without Oil Hole | NA |
Number of flutes(sheet) | 2 | Tip angle(°) | 130 | Standard | DIN1897 |
Blade diameter tolerance | h8 | Coating Details | Homogenizer |
How can we improve?
How can we improve?