(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A coated drill with a wide groove width.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) d1 (mm) | Groove Length l2 (mm) | Overall Length L1 (mm) |
---|---|---|---|---|---|---|---|---|
฿ 4,337.92 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 12.5 | 51 | 102 | ||
฿ 2,577.63 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 12.7 | 51 | 102 | ||
฿ 2,899.94 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 12.8 | 51 | 102 | ||
฿ 5,200.83 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 13 | 51 | 102 | ||
฿ 5,520.11 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 13.1 | 51 | 102 | ||
฿ 5,243.16 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 13.5 | 54 | 107 | ||
฿ 5,520.11 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 14 | 54 | 107 | ||
฿ 3,180.52 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 14.5 | 56 | 111 | ||
฿ 2,994.88 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 15 | 56 | 111 | ||
฿ 4,194.00 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 15.5 | 58 | 115 | ||
฿ 6,793.01 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 16 | 58 | 115 | ||
฿ 4,106.32 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 16.5 | 60 | 119 | ||
฿ 7,932.88 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 17 | 60 | 119 | ||
฿ 4,380.25 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 17.5 | 62 | 123 | ||
฿ 7,932.88 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 18 | 62 | 123 | ||
฿ 8,581.72 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 18.5 | 64 | 127 | ||
฿ 8,581.72 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 19 | 64 | 127 | ||
฿ 9,479.71 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 20 | 66 | 131 |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Copper / Resin | Tool Material Type | HSCO | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | TiN | With/without Oil Hole | NA |
Number of flutes(sheet) | 2 | Tip angle(°) | 130 | Standard | DIN1897 |
Blade diameter tolerance | h8 |
How can we improve?
How can we improve?