1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank, Countersink 3-Flute, 90° (Set of 476) 498

CHAMFERING TOOLS

Straight Shank, Countersink 3-Flute, 90° (Set of 476) 498
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,303.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 6-piece set of 476.
· Steel case provided.

Part Number
0498-7.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,303.00

CHAMFERING TOOLS 1 Piece(s) 25 Day(s)

Loading...

  1. 1
 

Basic Information

Tip angle (θ) 90 Blade diameter (d1)(mm) 6.30/8.30/10.40/12.40/16.50/20.50 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type HSS Coating Y/N NA
Number of flutes(sheet) 3 Overall Length L1(mm) 45/50/50/56/60/63 shank diameter d2(mm) 5/6/6/8/10/10
Tip diameter d3(mm) 1.50/2.00/2.50/2.80/3.20/3.50 Standard DIN335

Please check the type/dimensions/specifications of the part 0498-7.000 in the Straight Shank, Countersink 3-Flute, 90° (Set of 476) 498 series.