1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight Shank, Countersink 3-Flute, 90° (Set of 327) 499

GRG CHAMFERING TOOLS

Straight Shank, Countersink 3-Flute, 90° (Set of 327) 499
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38,709.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 6-piece set of 327.
· Steel case provided.

Part Number
0499-7.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 38,709.29

GRG CHAMFERING TOOLS 1 Piece(s) 24 Day(s)

Loading...

  1. 1
 

Basic Information

Tip angle (θ) 90 Blade diameter (d1)(mm) 6.30/8.30/10.40/12.40/16.50/20.50 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type HSS Coating Y/N Available
Coating Type TiN Number of flutes(sheet) 3 Overall Length L1(mm) 45/50/50/56/60/63
shank diameter d2(mm) 5/6/6/8/10/10 Tip diameter d3(mm) 1.50/2.00/2.50/2.80/3.20/3.50 Standard DIN335

Please check the type/dimensions/specifications of the part 0499-7.000 in the Straight Shank, Countersink 3-Flute, 90° (Set of 327) 499 series.