(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Has 3 cutting edges for excellent cutting balance, enabling highly circular, stable chamfering and deburring with little chatter. Long product life with TiN coating.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (d1) (mm) | Overall Length L1 (mm) | shank diameter d2 (mm) | Tip diameter d3 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,195.28 | GRG CHAMFERING TOOLS | 1 Piece(s) | 5 Day(s) | 5 | 40 | 4 | 1.5 | ||
฿ 1,195.28 | GRG CHAMFERING TOOLS | 1 Piece(s) | 5 Day(s) | 6.3 | 45 | 5 | 1.5 | ||
฿ 943.12 | GRG CHAMFERING TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 50 | 6 | 2 | ||
฿ 1,307.76 | GRG CHAMFERING TOOLS | 1 Piece(s) | 5 Day(s) | 8.3 | 50 | 6 | 2 | ||
฿ 1,683.28 | GRG CHAMFERING TOOLS | 1 Piece(s) | 5 Day(s) | 9.4 | 50 | 6 | 2.2 | ||
฿ 1,316.11 | GRG CHAMFERING TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 6 | 2.5 | ||
฿ 1,490.38 | GRG CHAMFERING TOOLS | 1 Piece(s) | 5 Day(s) | 10.4 | 50 | 6 | 2.5 | ||
฿ 1,510.94 | GRG CHAMFERING TOOLS | 1 Piece(s) | 7 Day(s) | 11.5 | 56 | 8 | 2.8 | ||
฿ 1,553.26 | GRG CHAMFERING TOOLS | 1 Piece(s) | 5 Day(s) | 12.4 | 56 | 8 | 2.8 | ||
฿ 1,430.51 | GRG CHAMFERING TOOLS | 1 Piece(s) | 7 Day(s) | 13.4 | 56 | 8 | 2.9 | ||
฿ 1,260.03 | GRG CHAMFERING TOOLS | 1 Piece(s) | 5 Day(s) | 15 | 60 | 10 | 3.2 | ||
฿ 1,917.90 | GRG CHAMFERING TOOLS | 1 Piece(s) | 5 Day(s) | 16.5 | 60 | 10 | 3.2 | ||
฿ 2,425.12 | GRG CHAMFERING TOOLS | 1 Piece(s) | 9 Day(s) | 20.5 | 63 | 10 | 3.5 | ||
฿ 3,569.95 | GRG CHAMFERING TOOLS | 1 Piece(s) | 5 Day(s) | 25 | 67 | 10 | 3.8 | ||
฿ 4,533.98 | GRG CHAMFERING TOOLS | 1 Piece(s) | 5 Day(s) | 30 | 71 | 12 | 4.2 | ||
฿ 5,436.06 | GRG CHAMFERING TOOLS | 1 Piece(s) | 5 Day(s) | 31 | 71 | 12 | 4.2 |
Loading...
Application | Hole Chamfer | Tip angle (θ) | 90 | work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Tool Material Type | HSS | Coating Y/N | Available |
Coating Type | TiN | Number of flutes(sheet) | 3 | Standard | DIN335 |
How can we improve?
How can we improve?