1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank, Extension Drill, Total Length: 6 Inch Type N 579 (Part Number)

Straight Shank, Extension Drill, Total Length: 6 Inch Type N 579
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 325.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

US NASA standard drill.

Part Number
0579-001.500
0579-001.590
0579-001.780
0579-001.980
0579-002.000
0579-002.380
0579-002.400
0579-002.490
0579-002.500
0579-002.530
0579-002.580
0579-002.640
0579-002.710
0579-002.780
0579-002.790
0579-002.820
0579-002.870
0579-002.950
0579-003.000
0579-003.050
0579-003.170
0579-003.200
0579-003.260
0579-003.450
0579-003.500
0579-003.570
0579-003.660
0579-003.700
0579-003.800
0579-003.970
0579-003.990
0579-004.000
0579-004.040
0579-004.090
0579-004.220
0579-004.370
0579-004.390
0579-004.500
0579-004.570
0579-004.620
0579-004.700
0579-004.760
0579-004.800
0579-004.850
0579-004.920
0579-004.980
0579-005.000
0579-005.160
0579-005.500
0579-005.560
0579-005.800
0579-005.940
0579-005.950
0579-006.040
0579-006.150
0579-006.200
0579-006.250
0579-006.350
0579-006.450
0579-006.530
0579-006.750
0579-007.940
0579-008.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 458.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1.523153

฿ 452.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1.5926153

฿ 452.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1.7826153

฿ 501.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1.9829153

฿ 452.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 229153

฿ 466.01

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.3837153

฿ 536.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.437153

฿ 336.00

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.4937153

฿ 371.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.537153

฿ 479.92

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.5337153

฿ 371.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.5837153

฿ 458.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.6437153

฿ 374.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.7142153

฿ 374.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.7842153

฿ 501.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.7942153

฿ 458.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.8242153

฿ 458.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.8742153

฿ 458.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.9542153

฿ 371.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 342153

฿ 417.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.0542153

฿ 364.42

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.1742153

฿ 374.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.242153

฿ 325.72

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.2642153

฿ 371.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.4549154

฿ 374.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.549154

฿ 374.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.5749154

฿ 371.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.6649154

฿ 374.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.749154

฿ 458.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.855154

฿ 458.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.9755154

฿ 458.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.9955154

฿ 374.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 455154

฿ 371.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.0455154

฿ 371.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.0955154

฿ 536.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.2255154

฿ 395.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.3760154

฿ 368.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.3960154

฿ 501.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.560154

฿ 501.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.5760154

฿ 417.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.6260154

฿ 493.83

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.760154

฿ 395.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.7663.5154

฿ 417.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.863.5154

฿ 441.22

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.8563.5154

฿ 441.22

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.9263.5154

฿ 543.41

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.9863.5154

฿ 455.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 563.5154

฿ 543.41

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.1663.5154

฿ 599.04

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.568.5154

฿ 493.83

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.5668.5154

฿ 627.46

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.868.5154

฿ 672.82

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.9468.5154

฿ 518.62

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.9568.5154

฿ 666.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.0475154

฿ 725.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.1575154

฿ 648.63

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.275154

฿ 672.82

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.2575154

฿ 585.14

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.3575154

฿ 756.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.4575154

฿ 756.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.5375154

฿ 925.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.7580155

฿ 925.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.9490155

฿ 967.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 890155

Loading...

  1. 1
 

Basic Information

work material general steel / Cast Iron / Aluminum / Resin Tool Material Type HSS Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 135 Standard NAS907
Blade diameter tolerance h8 Coating Details Nitriding