(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A drill ideal for finish machining and pilot hole machining for reamer. Bite Angle: 120°
Part Number |
---|
0533-003.800 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) d1 (mm) | Groove Length l2 (mm) | Overall Length L1 (mm) | Minimum Pilot Hole Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,142.25 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.8 | 64 | 96 | 2.80 |
Loading...
work material | general steel / Cast Iron | Tool Material Type | HSS | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | Other | With/without Oil Hole | NA |
Number of flutes(sheet) | 3 | Standard | DIN344 | Blade diameter tolerance | h8 |
Coating Details | Homogenizer |
How can we improve?
How can we improve?