(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Designed especially for use with stainless steel. Offers excellent extraction of cutting chips, helping ensure stable machining.
Part Number |
---|
3800-006.000 |
3800-008.000 |
3800-010.000 |
3800-012.000 |
3800-016.000 |
3800-020.000 |
3800-025.000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ3) (mm) | Neck diameter d3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,172.56 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 6 | 13 | 6 | 57 | 21 | 5.5 | ||
฿ 2,979.23 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 8 | 19 | 8 | 63 | 27 | 7.5 | ||
฿ 4,420.24 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 10 | 22 | 10 | 72 | 32 | 9.2 | ||
฿ 5,651.41 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 12 | 26 | 12 | 83 | 38 | 11.2 | ||
฿ 9,768.83 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 16 | 32 | 16 | 92 | 44 | 15.0 | ||
฿ 15,072.07 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 20 | 38 | 20 | 104 | 54 | 19.0 | ||
฿ 23,900.13 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 25 | 45 | 25 | 121 | 65 | 23.5 |
Loading...
Number of flutes(sheet) | 4 | Type | Square | Torsion Angle (θ) | Variable lead |
---|---|---|---|---|---|
Tool Material | Carbide | Standard | DIN6527L | Coating Details | nanoA |
Blade diameter tolerance | h10 |
How can we improve?
How can we improve?