1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gun Drill 75×D EB100 5648

Gun Drill 75×D EB100 5648
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,037.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A gun drill integrally made from solid carbide from head to shank. Shrink fit tool holders can also be used.

Part Number
5648-002.500
5648-002.780
5648-003.000
5648-003.170
5648-003.500
5648-003.970
5648-004.000
5648-005.000
5648-005.560
5648-006.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
Screwdriver Diameter d2
(mm)
Screwdriver, Long l3
(mm)

฿ 18,984.42

GRG CARBIDE DRILL 1 Piece(s) 31 Day(s) 2.5220255428

฿ 18,037.46

GRG CARBIDE DRILL 1 Piece(s) 31 Day(s) 2.78220255428

฿ 28,934.81

GRG CARBIDE DRILL 1 Piece(s) 31 Day(s) 3280320636

฿ 28,934.81

GRG CARBIDE DRILL 1 Piece(s) 31 Day(s) 3.17280320636

฿ 27,987.84

GRG CARBIDE DRILL 1 Piece(s) 31 Day(s) 3.5280320636

฿ 32,013.95

GRG CARBIDE DRILL 1 Piece(s) 31 Day(s) 3.97320360636

฿ 32,013.95

GRG CARBIDE DRILL 1 Piece(s) 31 Day(s) 4320360636

฿ 52,622.82

GRG CARBIDE DRILL 1 Piece(s) 31 Day(s) 5485525636

฿ 50,490.04

GRG CARBIDE DRILL 1 Piece(s) 31 Day(s) 5.56485525636

฿ 48,361.48

GRG CARBIDE DRILL 1 Piece(s) 31 Day(s) 6485525636

Loading...

  1. 1
 

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type Other
With/without Oil Hole Available Number of flutes(sheet) 2 Standard G.S.
Internal oil supply Available Blade diameter tolerance h5 Coating Details nanoA