(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Blade shape suitable for FC/FCD and with rounded corners for excellent abrasion resistance, also reducing burrs on the far side when machining through holes. Longer life than conventional FC drills. Internal lubrication enables high performance drilling without steps.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) d1 (mm) | Groove Length l2 (mm) | Overall Length L1 (mm) | Shank diameter d2 (mm) | Shank length l3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,568.67 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 3 | 28 | 66 | 6 | 36 | ||
฿ 7,164.91 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 3.1 | 28 | 66 | 6 | 36 | ||
฿ 6,698.68 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 3.17 | 28 | 66 | 6 | 36 | ||
฿ 7,164.91 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 3.2 | 28 | 66 | 6 | 36 | ||
฿ 6,698.68 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 3.25 | 28 | 66 | 6 | 36 | ||
฿ 7,164.91 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 3.3 | 28 | 66 | 6 | 36 | ||
฿ 7,164.91 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 3.4 | 28 | 66 | 6 | 36 | ||
฿ 7,164.91 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 3.5 | 28 | 66 | 6 | 36 | ||
฿ 6,698.68 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 3.57 | 28 | 66 | 6 | 36 | ||
฿ 7,164.91 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 3.6 | 28 | 66 | 6 | 36 | ||
฿ 6,698.68 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 3.7 | 28 | 66 | 6 | 36 | ||
฿ 6,698.68 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 3.8 | 36 | 74 | 6 | 36 | ||
฿ 6,698.68 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 3.9 | 36 | 74 | 6 | 36 | ||
฿ 6,698.68 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 3.97 | 36 | 74 | 6 | 36 | ||
฿ 7,248.96 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 4 | 36 | 74 | 6 | 36 | ||
฿ 7,210.26 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 4.1 | 36 | 74 | 6 | 36 | ||
฿ 7,757.51 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 4.2 | 36 | 74 | 6 | 36 | ||
฿ 7,757.51 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 4.3 | 36 | 74 | 6 | 36 | ||
฿ 7,210.26 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 4.37 | 36 | 74 | 6 | 36 | ||
฿ 7,210.26 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 4.4 | 36 | 74 | 6 | 36 | ||
฿ 7,757.51 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 4.5 | 36 | 74 | 6 | 36 | ||
฿ 7,210.26 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 4.6 | 36 | 74 | 6 | 36 | ||
฿ 7,210.26 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 4.65 | 36 | 74 | 6 | 36 | ||
฿ 7,210.26 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 4.7 | 36 | 74 | 6 | 36 | ||
฿ 7,210.26 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 4.76 | 44 | 82 | 6 | 36 | ||
฿ 7,210.26 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 4.8 | 44 | 82 | 6 | 36 | ||
฿ 7,210.26 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 4.9 | 44 | 82 | 6 | 36 | ||
฿ 7,248.96 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 5 | 44 | 82 | 6 | 36 | ||
฿ 7,210.26 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 5.1 | 44 | 82 | 6 | 36 | ||
฿ 7,757.51 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 5.16 | 44 | 82 | 6 | 36 | ||
฿ 7,757.51 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 5.2 | 44 | 82 | 6 | 36 | ||
฿ 7,757.51 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 5.3 | 44 | 82 | 6 | 36 | ||
฿ 7,757.51 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 5.4 | 44 | 82 | 6 | 36 | ||
฿ 7,757.51 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 5.5 | 44 | 82 | 6 | 36 | ||
฿ 7,210.26 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 5.55 | 44 | 82 | 6 | 36 | ||
฿ 7,210.26 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 5.56 | 44 | 82 | 6 | 36 | ||
฿ 7,210.26 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 5.6 | 44 | 82 | 6 | 36 | ||
฿ 7,210.26 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 5.7 | 44 | 82 | 6 | 36 | ||
฿ 7,210.26 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 5.8 | 44 | 82 | 6 | 36 | ||
฿ 7,757.51 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 5.9 | 44 | 82 | 6 | 36 | ||
฿ 7,210.26 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 5.95 | 44 | 82 | 6 | 36 | ||
฿ 7,248.96 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 6 | 44 | 82 | 6 | 36 | ||
฿ 9,031.02 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 6.1 | 53 | 91 | 8 | 36 | ||
฿ 9,031.02 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 6.2 | 53 | 91 | 8 | 36 | ||
฿ 8,452.32 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 6.3 | 53 | 91 | 8 | 36 | ||
฿ 8,452.32 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 6.35 | 53 | 91 | 8 | 36 | ||
฿ 8,452.32 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 6.4 | 53 | 91 | 8 | 36 | ||
฿ 8,452.32 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 6.5 | 53 | 91 | 8 | 36 | ||
฿ 8,452.32 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 6.6 | 53 | 91 | 8 | 36 | ||
฿ 8,452.32 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 6.7 | 53 | 91 | 8 | 36 | ||
฿ 8,452.32 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 6.75 | 53 | 91 | 8 | 36 | ||
฿ 9,031.02 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 6.8 | 53 | 91 | 8 | 36 | ||
฿ 8,452.32 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 6.9 | 53 | 91 | 8 | 36 | ||
฿ 7,866.36 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 7 | 53 | 91 | 8 | 36 | ||
฿ 8,452.32 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 7.1 | 53 | 91 | 8 | 36 | ||
฿ 8,452.32 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 7.14 | 53 | 91 | 8 | 36 | ||
฿ 8,452.32 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 7.2 | 53 | 91 | 8 | 36 | ||
฿ 8,452.32 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 7.3 | 53 | 91 | 8 | 36 | ||
฿ 8,452.32 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 7.4 | 53 | 91 | 8 | 36 | ||
฿ 8,452.32 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 7.5 | 53 | 91 | 8 | 36 | ||
฿ 8,452.32 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 7.54 | 53 | 91 | 8 | 36 | ||
฿ 8,452.32 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 7.6 | 53 | 91 | 8 | 36 | ||
฿ 9,031.02 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 7.7 | 53 | 91 | 8 | 36 | ||
฿ 9,031.02 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 7.8 | 53 | 91 | 8 | 36 | ||
฿ 8,452.32 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 7.9 | 53 | 91 | 8 | 36 | ||
฿ 8,452.32 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 7.94 | 53 | 91 | 8 | 36 | ||
฿ 8,437.80 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 8 | 53 | 91 | 8 | 36 | ||
฿ 10,857.82 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 8.1 | 61 | 103 | 10 | 40 | ||
฿ 10,135.81 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 8.2 | 61 | 103 | 10 | 40 | ||
฿ 10,135.81 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 8.3 | 61 | 103 | 10 | 40 | ||
฿ 10,135.81 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 8.33 | 61 | 103 | 10 | 40 | ||
฿ 10,857.82 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 8.5 | 61 | 103 | 10 | 40 | ||
฿ 10,857.82 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 8.6 | 61 | 103 | 10 | 40 | ||
฿ 10,135.81 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 8.7 | 61 | 103 | 10 | 40 | ||
฿ 10,135.81 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 8.73 | 61 | 103 | 10 | 40 | ||
฿ 10,857.82 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 8.8 | 61 | 103 | 10 | 40 | ||
฿ 10,857.82 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 8.9 | 61 | 103 | 10 | 40 | ||
฿ 9,476.08 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 9 | 61 | 103 | 10 | 40 | ||
฿ 10,135.81 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 9.1 | 61 | 103 | 10 | 40 | ||
฿ 10,135.81 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 9.13 | 61 | 103 | 10 | 40 | ||
฿ 10,135.81 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 9.2 | 61 | 103 | 10 | 40 | ||
฿ 10,135.81 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 9.25 | 61 | 103 | 10 | 40 | ||
฿ 10,135.81 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 9.3 | 61 | 103 | 10 | 40 | ||
฿ 10,135.81 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 9.4 | 61 | 103 | 10 | 40 | ||
฿ 10,857.82 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 9.5 | 61 | 103 | 10 | 40 | ||
฿ 10,857.82 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 9.52 | 61 | 103 | 10 | 40 | ||
฿ 10,135.81 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 9.6 | 61 | 103 | 10 | 40 | ||
฿ 10,857.82 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 9.7 | 61 | 103 | 10 | 40 | ||
฿ 10,857.82 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 9.8 | 61 | 103 | 10 | 40 | ||
฿ 10,135.81 | GRG CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 9.9 | 61 | 103 | 10 | 40 |
Loading...
Tool Material Type | Carbide | Shank Type | End Mill Shank | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | Other | With/without Oil Hole | Available | Number of flutes(sheet) | 2 |
Tip angle(°) | R Point | Standard | DIN6537L | Internal oil supply | Available |
Blade diameter tolerance | m7 | Shank diameter tolerance | h6 | Coating Details | FIRE |
How can we improve?
How can we improve?