1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Mill Shank Drill 5 × D 3-Flute FT200G 5518

End Mill Shank Drill 5 × D 3-Flute FT200G 5518
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,917.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Has 3 cutting edges for excellent cutting balance, enabling highly circular, highly accurate, high-efficiency drilling.

Part Number
5518-003.000
5518-003.100
5518-003.200
5518-003.300
5518-003.500
5518-003.700
5518-003.800
5518-004.000
5518-004.100
5518-004.200
5518-004.500
5518-004.800
5518-005.000
5518-005.100
5518-005.200
5518-005.300
5518-005.500
5518-005.800
5518-006.000
5518-006.100
5518-006.200
5518-006.400
5518-006.500
5518-006.700
5518-006.800
5518-007.000
5518-007.100
5518-007.400
5518-007.500
5518-007.800
5518-008.000
5518-008.100
5518-008.200
5518-008.400
5518-008.500
5518-008.600
5518-008.700
5518-008.800
5518-009.000
5518-009.100
5518-009.500
5518-009.800
5518-010.000
5518-010.100
5518-010.200
5518-010.300
5518-010.500
5518-011.000
5518-011.200
5518-011.500
5518-011.800
5518-012.000
5518-012.100
5518-012.500
5518-013.000
5518-013.500
5518-014.000
5518-014.500
5518-015.000
5518-015.500
5518-016.000
5518-016.500
5518-017.000
5518-017.500
5518-018.000
5518-018.500
5518-019.000
5518-019.500
5518-020.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
Shank diameter d2
(mm)
Shank length l3
(mm)

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 32866636

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.12866636

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.22866636

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.32866636

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.52866636

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.72866636

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.83674636

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 43674636

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4.13674636

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4.23674636

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4.53674636

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4.84482636

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 54482636

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5.14482636

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5.24482636

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5.34482636

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5.54482636

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5.84482636

฿ 2,917.47

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 64482636

฿ 3,510.08

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 6.15391836

฿ 3,510.08

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 6.25391836

฿ 3,510.08

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 6.45391836

฿ 3,510.08

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 6.55391836

฿ 3,510.08

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 6.75391836

฿ 3,510.08

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 6.85391836

฿ 3,510.08

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 75391836

฿ 3,510.08

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 7.15391836

฿ 3,510.08

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 7.45391836

฿ 3,510.08

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 7.55391836

฿ 3,510.08

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 7.85391836

฿ 3,510.08

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 85391836

฿ 4,015.61

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 8.1611031040

฿ 4,015.61

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 8.2611031040

฿ 4,015.61

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 8.4611031040

฿ 4,015.61

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 8.5611031040

฿ 4,015.61

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 8.6611031040

฿ 4,015.61

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 8.7611031040

฿ 4,015.61

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 8.8611031040

฿ 4,015.61

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 9611031040

฿ 4,015.61

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 9.1611031040

฿ 4,015.61

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 9.5611031040

฿ 4,015.61

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 9.8611031040

฿ 4,015.61

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 10611031040

฿ 5,884.75

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 10.1711181245

฿ 5,884.75

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 10.2711181245

฿ 5,884.75

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 10.3711181245

฿ 5,884.75

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 10.5711181245

฿ 5,884.75

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 11711181245

฿ 5,884.75

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 11.2711181245

฿ 5,884.75

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 11.5711181245

฿ 5,884.75

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 11.8711181245

฿ 5,884.75

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 12711181245

฿ 7,042.06

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 12.1771241445

฿ 7,042.06

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 12.5771241445

฿ 7,747.23

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 13771241445

฿ 7,747.23

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 13.5771241445

฿ 7,747.23

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 14771241445

฿ 9,522.04

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 14.5831331648

฿ 9,522.04

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 15831331648

฿ 8,650.99

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 15.5831331648

฿ 8,650.99

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 16831331648

฿ 14,099.03

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 16.5931431848

฿ 12,799.36

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 17931431848

฿ 14,099.03

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 17.5931431848

฿ 14,099.03

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 18931431848

฿ 17,328.86

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 18.51011532050

฿ 17,328.86

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 191011532050

฿ 19,093.27

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 19.51011532050

฿ 19,093.27

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 201011532050

Loading...

  1. 1
 

Basic Information

Tool Material Type Carbide Shank Type End Mill Shank Coating Y/N NA
With/without Oil Hole NA Number of flutes(sheet) 3 Tip angle(°) 130
Standard DIN6537L Blade diameter tolerance m7 Shank diameter tolerance h6