(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The use of a double margin provides excellent straightness and enables highly accurate deep drilling. Internal lubrication enables high performance drilling without steps.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) d1 (mm) | Groove Length l2 (mm) | Overall Length L1 (mm) | Shank diameter d2 (mm) | Shank length l3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 3 | 50 | 90 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 3.1 | 50 | 90 | 6 | 36 | ||
฿ 8,820.58 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 3.17 | 50 | 90 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 3.2 | 50 | 90 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 3.3 | 50 | 90 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 3.4 | 50 | 90 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 3.5 | 50 | 90 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 3.6 | 50 | 90 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 3.7 | 50 | 90 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 3.8 | 64 | 102 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 3.9 | 64 | 102 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 4 | 64 | 102 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 4.1 | 64 | 102 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 4.2 | 64 | 102 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 4.3 | 64 | 102 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 4.4 | 64 | 102 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 4.5 | 64 | 102 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 4.6 | 64 | 102 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 4.7 | 64 | 102 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 4.8 | 78 | 116 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 4.9 | 78 | 116 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 5 | 78 | 116 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 5.1 | 78 | 116 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 5.2 | 78 | 116 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 5.3 | 78 | 116 | 6 | 36 | ||
฿ 7,234.43 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 5.4 | 78 | 116 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 5.5 | 78 | 116 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 5.6 | 78 | 116 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 5.7 | 78 | 116 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 5.8 | 78 | 116 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 5.9 | 78 | 116 | 6 | 36 | ||
฿ 7,957.67 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 6 | 78 | 116 | 6 | 36 | ||
฿ 9,329.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 6.1 | 108 | 146 | 8 | 36 | ||
฿ 9,329.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 6.2 | 108 | 146 | 8 | 36 | ||
฿ 9,329.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 6.3 | 108 | 146 | 8 | 36 | ||
฿ 8,476.10 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 6.35 | 108 | 146 | 8 | 36 | ||
฿ 11,987.94 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 6.4 | 108 | 146 | 8 | 36 | ||
฿ 8,476.10 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 6.5 | 108 | 146 | 8 | 36 | ||
฿ 9,329.14 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 6.6 | 108 | 146 | 8 | 36 | ||
฿ 9,329.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 6.7 | 108 | 146 | 8 | 36 | ||
฿ 9,329.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 6.8 | 108 | 146 | 8 | 36 | ||
฿ 8,476.10 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 6.9 | 108 | 146 | 8 | 36 | ||
฿ 9,329.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 7 | 108 | 146 | 8 | 36 | ||
฿ 9,329.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 7.1 | 108 | 146 | 8 | 36 | ||
฿ 9,329.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 7.2 | 108 | 146 | 8 | 36 | ||
฿ 9,329.14 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 7.3 | 108 | 146 | 8 | 36 | ||
฿ 8,476.10 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 7.4 | 108 | 146 | 8 | 36 | ||
฿ 8,476.10 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 7.5 | 108 | 146 | 8 | 36 | ||
฿ 9,329.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 7.6 | 108 | 146 | 8 | 36 | ||
฿ 9,329.14 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 7.7 | 108 | 146 | 8 | 36 | ||
฿ 9,329.14 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 7.8 | 108 | 146 | 8 | 36 | ||
฿ 8,476.10 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 7.9 | 108 | 146 | 8 | 36 | ||
฿ 9,329.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 8 | 108 | 146 | 8 | 36 | ||
฿ 11,798.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 8.1 | 120 | 162 | 10 | 40 | ||
฿ 11,798.14 | CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 8.2 | 120 | 162 | 10 | 40 | ||
฿ 10,714.62 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 8.3 | 120 | 162 | 10 | 40 | ||
฿ 11,798.14 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 8.4 | 120 | 162 | 10 | 40 | ||
฿ 11,798.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 8.5 | 120 | 162 | 10 | 40 | ||
฿ 11,798.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 8.6 | 120 | 162 | 10 | 40 | ||
฿ 11,798.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 8.7 | 120 | 162 | 10 | 40 | ||
฿ 11,798.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 8.8 | 120 | 162 | 10 | 40 | ||
฿ 11,798.14 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 8.9 | 120 | 162 | 10 | 40 | ||
฿ 11,798.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 9 | 120 | 162 | 10 | 40 | ||
฿ 11,798.14 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 9.1 | 120 | 162 | 10 | 40 | ||
฿ 11,798.14 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 9.3 | 120 | 162 | 10 | 40 | ||
฿ 10,714.62 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 9.4 | 120 | 162 | 10 | 40 | ||
฿ 11,798.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 9.5 | 120 | 162 | 10 | 40 | ||
฿ 11,798.14 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 9.52 | 120 | 162 | 10 | 40 | ||
฿ 10,714.62 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 9.6 | 120 | 162 | 10 | 40 | ||
฿ 11,798.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 9.7 | 120 | 162 | 10 | 40 | ||
฿ 10,714.62 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 9.8 | 120 | 162 | 10 | 40 | ||
฿ 10,714.62 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 9.9 | 120 | 162 | 10 | 40 | ||
฿ 11,798.14 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 10 | 120 | 162 | 10 | 40 | ||
฿ 15,442.08 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 10.2 | 156 | 204 | 12 | 45 | ||
฿ 15,442.08 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 10.5 | 156 | 204 | 12 | 45 | ||
฿ 15,442.08 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 11 | 156 | 204 | 12 | 45 | ||
฿ 15,442.08 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 11.5 | 156 | 204 | 12 | 45 | ||
฿ 15,442.08 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 12 | 156 | 204 | 12 | 45 | ||
฿ 19,219.65 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 12.5 | 182 | 230 | 14 | 45 | ||
฿ 17,444.04 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 12.7 | 182 | 230 | 14 | 45 | ||
฿ 17,444.04 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 13 | 182 | 230 | 14 | 45 | ||
฿ 19,219.65 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 13.5 | 182 | 230 | 14 | 45 | ||
฿ 19,219.65 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 14 | 182 | 230 | 14 | 45 | ||
฿ 27,240.43 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 14.5 | 208 | 260 | 16 | 48 | ||
฿ 27,240.43 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 15 | 208 | 260 | 16 | 48 | ||
฿ 27,240.43 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 15.5 | 208 | 260 | 16 | 48 | ||
฿ 27,240.43 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 16 | 208 | 260 | 16 | 48 | ||
฿ 27,531.23 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 16.5 | 234 | 285 | 18 | 48 | ||
฿ 30,348.00 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 17 | 234 | 285 | 18 | 48 | ||
฿ 27,531.23 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 17.5 | 234 | 285 | 18 | 48 |
Loading...
Tool Material Type | Carbide | Shank Type | End Mill Shank | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | Other | With/without Oil Hole | Available | Number of flutes(sheet) | 2 |
Tip angle(°) | 135 | Standard | G.S. | Internal oil supply | Available |
Blade diameter tolerance | h7 | Shank diameter tolerance | h6 | Coating Details | FIRE |
How can we improve?
How can we improve?