1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill, Regular Type GU500DZ 5523

Straight Shank Drill, Regular Type GU500DZ 5523
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 221.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cobalt high-speed steel drill for general drilling applications.

Part Number
5523-003.400
5523-006.900
5523-008.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 221.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.43970

฿ 409.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.969109

฿ 444.84

GRG HSS DRILL 1 Piece(s) 31 Day(s) 875117

Loading...

  1. 1
 

Basic Information

Tool Material Type HSCO Shank Type straight shank Coating Y/N NA
With/without Oil Hole NA Number of flutes(sheet) 2 Tip angle(°) 118
Standard G.S. Blade diameter tolerance h8 Shank diameter tolerance h8