1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Square End Mill Regular, 3-Flute, for Aluminum, Chamfered, with Oil Hole 3367

Square End Mill Regular, 3-Flute, for Aluminum, Chamfered, with Oil Hole 3367
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,210.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Carbide endmill dedicated for aluminum.
· With oil holes for internal lubrication.

Part Number
3367-006.000
3367-008.000
3367-010.000
3367-012.000
3367-016.000
3367-020.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Effective length of blade l2
(mm)
Neck diameter d3
(mm)

฿ 2,210.65

GRG ENDMILLS 1 Piece(s) 24 Day(s) 6157621105.7

฿ 2,480.95

GRG ENDMILLS 1 Piece(s) 24 Day(s) 8163827167.7

฿ 4,360.97

GRG ENDMILLS 1 Piece(s) 24 Day(s) 101.5721032199.5

฿ 6,479.25

GRG ENDMILLS 1 Piece(s) 24 Day(s) 121.58312382211.5

฿ 10,397.12

GRG ENDMILLS 1 Piece(s) 24 Day(s) 1629216442615.5

฿ 14,784.23

GRG ENDMILLS 1 Piece(s) 24 Day(s) 202.510420325419.5

Loading...

  1. 1
 

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 3 Type radius
Coating Non-Coated Torsion Angle (θ) Powerful Torsion (45°-60°) Standard G.S.
Internal oil supply Available Blade diameter tolerance h10