(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Carbide endmill dedicated for aluminum.
Part Number |
---|
3309-003.000 |
3309-004.000 |
3309-005.000 |
3309-006.000 |
3309-008.000 |
3309-010.000 |
3309-012.000 |
3309-014.000 |
3309-014.001 |
3309-016.000 |
3309-018.000 |
3309-018.001 |
3309-020.000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Effective length of blade l2 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,137.91 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 3 | 6 | 57 | 7 | ||
฿ 1,137.91 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 4 | 6 | 57 | 8 | ||
฿ 1,137.91 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 5 | 6 | 57 | 10 | ||
฿ 1,137.91 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 6 | 6 | 57 | 10 | ||
฿ 1,288.48 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 8 | 8 | 63 | 16 | ||
฿ 2,225.16 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 72 | 19 | ||
฿ 3,277.35 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 12 | 12 | 83 | 22 | ||
฿ 3,533.14 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 14 | 14 | 83 | 22 | ||
฿ 4,462.56 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 14 | 16 | 92 | 26 | ||
฿ 5,294.03 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 16 | 16 | 92 | 26 | ||
฿ 5,522.00 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 18 | 18 | 92 | 26 | ||
฿ 7,184.33 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 18 | 20 | 104 | 32 | ||
฿ 8,365.92 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 20 | 20 | 104 | 32 |
Loading...
Number of flutes(sheet) | 2 | Type | Square | Torsion Angle (θ) | Powerful Torsion (45°-60°) |
---|---|---|---|---|---|
Tool Material | Carbide | Standard | DIN6527L | Blade diameter tolerance | e8 |
How can we improve?
How can we improve?