1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NC Spotting Drill 90° 557

NC Spotting Drill 90° 557
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 506.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Allows simultaneous centering and chamfering.

 

Part Number
0557-003.000
0557-004.000
0557-005.000
0557-006.000
0557-008.000
0557-010.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (d1)
(mm)
Overall Length L1
(mm)
Groove Length l2
(mm)

฿ 506.99

GRG CHAMFERING TOOLS 1 Piece(s) 19 Day(s) 34612

฿ 552.35

CHAMFERING TOOLS 1 Piece(s) Same day 45512

฿ 612.95

CHAMFERING TOOLS 1 Piece(s) Same day 56214

฿ 612.95

CHAMFERING TOOLS 1 Piece(s) Same day 66616

฿ 886.88

GRG CHAMFERING TOOLS 1 Piece(s) 19 Day(s) 87921

฿ 1,388.22

GRG CHAMFERING TOOLS 1 Piece(s) 5 Day(s) 108925

Loading...

  1. 1
 

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 90 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type HSS Coating Y/N NA
Standard G.S. Blade diameter tolerance h6 Shank diameter tolerance h6