1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NC Spotting Drill 120° 724

NC Spotting Drill 120° 724
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,486.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Allows simultaneous centering and chamfering.

 

Part Number
0724-005.000
0724-006.000
0724-006.350
0724-008.000
0724-009.520
0724-010.000
0724-012.000
0724-012.700
0724-015.870
0724-016.000
0724-019.050
0724-020.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (d1)
(mm)
Overall Length L1
(mm)
Groove Length l2
(mm)

฿ 2,486.32

GRG CHAMFERING TOOLS 1 Piece(s) 5 Day(s) 56214

฿ 2,587.91

GRG CHAMFERING TOOLS 1 Piece(s) 5 Day(s) 66616

฿ 3,955.75

GRG CHAMFERING TOOLS 1 Piece(s) 5 Day(s) 6.357017

฿ 4,057.34

GRG CHAMFERING TOOLS 1 Piece(s) 5 Day(s) 87921

฿ 7,876.64

GRG CHAMFERING TOOLS 1 Piece(s) 5 Day(s) 9.528925

฿ 5,919.82

GRG CHAMFERING TOOLS 1 Piece(s) 5 Day(s) 108925

฿ 7,876.64

GRG CHAMFERING TOOLS 1 Piece(s) 5 Day(s) 1210230

฿ 10,819.73

GRG CHAMFERING TOOLS 1 Piece(s) 5 Day(s) 12.710230

฿ 16,701.07

GRG CHAMFERING TOOLS 1 Piece(s) 5 Day(s) 15.8711537

฿ 13,758.58

GRG CHAMFERING TOOLS 1 Piece(s) 5 Day(s) 1611537

฿ 24,523.00

CHAMFERING TOOLS 1 Piece(s) 7 Day(s) 19.0513145

฿ 25,290.26

GRG CHAMFERING TOOLS 1 Piece(s) 5 Day(s) 2013145

Loading...

  1. 1
 

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 120 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type Carbide Coating Y/N NA
Standard G.S. Blade diameter tolerance h6 Shank diameter tolerance h6