(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Allows simultaneous centering and chamfering.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (d1) (mm) | Overall Length L1 (mm) | Groove Length l2 (mm) |
---|---|---|---|---|---|---|---|---|
฿ 501.08 | GRG CHAMFERING TOOLS | 1 Piece(s) | 19 Day(s) | 3 | 46 | 12 | ||
฿ 546.43 | GRG CHAMFERING TOOLS | 1 Piece(s) | 19 Day(s) | 4 | 55 | 12 | ||
฿ 655.28 | GRG CHAMFERING TOOLS | 1 Piece(s) | 19 Day(s) | 5 | 62 | 14 | ||
฿ 2,451.25 | GRG CHAMFERING TOOLS | 1 Piece(s) | 31 Day(s) | 5.6 | 66 | 16 | ||
฿ 655.28 | GRG CHAMFERING TOOLS | 1 Piece(s) | 19 Day(s) | 6 | 66 | 16 | ||
฿ 820.37 | GRG CHAMFERING TOOLS | 1 Piece(s) | 31 Day(s) | 6.35 | 70 | 17 | ||
฿ 3,057.76 | GRG CHAMFERING TOOLS | 1 Piece(s) | 31 Day(s) | 6.5 | 70 | 17 | ||
฿ 851.81 | GRG CHAMFERING TOOLS | 1 Piece(s) | 31 Day(s) | 7 | 74 | 19 | ||
฿ 886.88 | GRG CHAMFERING TOOLS | 1 Piece(s) | 19 Day(s) | 8 | 79 | 21 | ||
฿ 1,434.14 | GRG CHAMFERING TOOLS | 1 Piece(s) | 31 Day(s) | 9.52 | 89 | 25 | ||
฿ 1,220.07 | GRG CHAMFERING TOOLS | 1 Piece(s) | 31 Day(s) | 10 | 89 | 25 | ||
฿ 1,651.23 | GRG CHAMFERING TOOLS | 1 Piece(s) | 31 Day(s) | 12 | 102 | 30 | ||
฿ 2,001.95 | GRG CHAMFERING TOOLS | 1 Piece(s) | 31 Day(s) | 12.7 | 102 | 30 | ||
฿ 2,268.63 | GRG CHAMFERING TOOLS | 1 Piece(s) | 31 Day(s) | 14 | 107 | 33 | ||
฿ 2,492.97 | GRG CHAMFERING TOOLS | 1 Piece(s) | 31 Day(s) | 15 | 111 | 33 | ||
฿ 2,528.05 | GRG CHAMFERING TOOLS | 1 Piece(s) | 31 Day(s) | 15.87 | 115 | 37 | ||
฿ 2,223.28 | GRG CHAMFERING TOOLS | 1 Piece(s) | 31 Day(s) | 16 | 115 | 37 | ||
฿ 8,953.62 | GRG CHAMFERING TOOLS | 1 Piece(s) | 31 Day(s) | 19 | 127 | 40 | ||
฿ 4,068.22 | GRG CHAMFERING TOOLS | 1 Piece(s) | 31 Day(s) | 19.05 | 131 | 45 | ||
฿ 3,051.11 | GRG CHAMFERING TOOLS | 1 Piece(s) | 31 Day(s) | 20 | 131 | 45 | ||
฿ 5,140.97 | GRG CHAMFERING TOOLS | 1 Piece(s) | 31 Day(s) | 25 | 151 | 53 | ||
฿ 7,473.30 | GRG CHAMFERING TOOLS | 1 Piece(s) | 31 Day(s) | 25.4 | 156 | 53 |
Loading...
Application | Centering (Positioning) / Hole Chamfer | Tip angle (θ) | 120 | work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Tool Material Type | HSS | Coating Y/N | NA |
Standard | G.S. | Blade diameter tolerance | h6 | Shank diameter tolerance | h6 |
How can we improve?
How can we improve?