(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
End mill for CFRP groove/side-wall machining. The sharp cutting edge and diamond coating provide superb performance. Has a bottom blade that makes ramping possible.
Part Number |
---|
6719-004.000 |
6719-006.000 |
6719-008.000 |
6719-010.000 |
6719-012.000 |
6719-016.000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Effective length of blade l2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,675.78 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 4 | 6 | 6 | 57 | 10 | ||
฿ 7,383.88 | GRG ENDMILLS | 1 Piece(s) | 7 Day(s) | 6 | 8 | 6 | 65 | 15 | ||
฿ 10,467.26 | GRG ENDMILLS | 1 Piece(s) | 24 Day(s) | 8 | 10 | 8 | 75 | 20 | ||
฿ 13,343.23 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 10 | 80 | 25 | ||
฿ 16,215.57 | GRG ENDMILLS | 1 Piece(s) | 24 Day(s) | 12 | 14 | 12 | 93 | 32 | ||
฿ 22,427.07 | GRG ENDMILLS | 1 Piece(s) | 24 Day(s) | 16 | 14 | 16 | 108 | 34 |
Loading...
Type | Square | Coating | D | Torsion Angle (θ) | No torsion |
---|---|---|---|---|---|
Tool Material | Carbide | Standard | G.S. | Coating Details | Dia Coat |
Blade diameter tolerance | e10 |
How can we improve?
How can we improve?