1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Cutter for 120° Chamfering Type N 6714

Milling Cutter for 120° Chamfering Type N 6714
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,483.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Taper half-angle 60° chamfering milling cutter.

Part Number
6714-004.000
6714-006.000
6714-008.000
6714-010.000
6714-012.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (d1)
(mm)
Overall Length L1
(mm)
Groove Length l2
(mm)
shank diameter d2
(mm)

฿ 1,483.12

GRG CHAMFERING TOOLS 1 Piece(s) 5 Day(s) 450224

฿ 1,700.81

GRG CHAMFERING TOOLS 1 Piece(s) 5 Day(s) 657216

฿ 2,121.69

GRG CHAMFERING TOOLS 1 Piece(s) 5 Day(s) 863278

฿ 2,507.49

GRG CHAMFERING TOOLS 1 Piece(s) 7 Day(s) 10723210

฿ 3,366.77

GRG CHAMFERING TOOLS 1 Piece(s) 7 Day(s) 12833812

Loading...

  1. 1
 

Basic Information

Tip angle (θ) 120 Tool Material Type Carbide Coating Y/N Available
Coating Type A Number of flutes(sheet) 4 Standard G.S.
Coating Details TiAℓN Blade diameter tolerance js9