(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dispenser for Paper Towels (for Hanging on Wall)

Dispenser for Paper Towels (for Hanging on Wall)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,082.23 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DIO-PP-006
DIO-PP-007
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sheet Type Mass
(g)
Size (L x W x H)
(mm)
JAN Code Features 1 Maximum Storage Capacity Amount Of Content

฿ 1,119.58

PAPER TOWEL CASES 1 Piece(s) Quote Large Sheet 979 146×305×285 4902011799125 Light weight type holder for small paper size which is easy to mount, 3-pack capable 3 pack 1 pc.

฿ 1,082.23

PAPER TOWEL CASES 1 Piece(s) Quote Oval 738 119×263×220 4902011799156 Light weight type holder for small paper size which is easy to mount, 2-pack capable M is 2-pack/L is 3-pack 1 pc.

Basic Specifications

  • Product Type
    Towel Holder
  • Material
    Plastic
  • Body / Option
    Main Body
  • Features 2
    Making the side surfaces transparent makes it easy to see the amount remaining.
  • Use
    Stores Paper Towels
  • Accessories
    Double-Sided Tape, Screw
  • Precautions
    Removes Using Double Sided Tape Only
  • Amount Of Content
    1 pc.

Product Description

A dispenser with a clean modern design.
[Features]
· Side is semi-transparent so you can tell how many sheets are left at a glance.
· Sheets are easy to pull out with little effort.
· Design features chamfered edges for added safety.
· Lightweight and easy to install.
· Wall-mounted type stays sanitary.
[Applications]
· Ideal as a dedicated paper towel dispenser.

Part Number
DIO-PP-006
DIO-PP-007
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sheet Type Mass
(g)
Size (L x W x H)
(mm)
JAN Code Features 1 Maximum Storage Capacity Amount Of Content

฿ 1,119.58

PAPER TOWEL CASES 1 Piece(s) Quote Large Sheet 979 146×305×285 4902011799125 Light weight type holder for small paper size which is easy to mount, 3-pack capable 3 pack 1 pc.

฿ 1,082.23

PAPER TOWEL CASES 1 Piece(s) Quote Oval 738 119×263×220 4902011799156 Light weight type holder for small paper size which is easy to mount, 2-pack capable M is 2-pack/L is 3-pack 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1