(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spring Integrated Cation Water Pump

Spring Integrated Cation Water Pump

You can add up to 6 items to the comparison list.

Loading...

Specifications of HWP-250S

  • Maximum Opening(mm)
    53
  • Adjustment(Steps)
    6
  • Overall Length(mm)
    255
  • Mass(g)
    435
  • Nominal Dimensions(mm)
    250
  • Tip Thickness(mm)
    10
  • Surface Processing
    Cation Electrodeposition Coating
  • JAN Code
    4953880553233
  • Intended Use
    Kitchen tools, water pipe leakage repairs, and housekeeping for plumbing work and electrical installation work.
  • Specifications
    Patented built-in spring mechanism, 6-level groove adopted
  • Remark
    JIS Standard Products
Part Number
HWP-250S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 915.67

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    53
  • Adjustment(Steps)
    6
  • Overall Length(mm)
    255
  • Mass(g)
    435
  • Nominal Dimensions(mm)
    250
  • Tip Thickness(mm)
    10
  • Surface Processing
    Cation Electrodeposition Coating
  • JAN Code
    4953880553233
  • Intended Use
    Kitchen tools, water pipe leakage repairs, and housekeeping for plumbing work and electrical installation work.
  • Specifications
    Patented built-in spring mechanism, 6-level groove adopted
  • Remark
    JIS Standard Products

Product Description

[Features]
· Continuous operation can be executed quickly with the built-in spring mechanism adjustment.
· Rust-resistant cationic electroplating (10 times more rustproofed than nickel-chrome plating).
· Patented built-in-spring mechanism.
· With convenient scale at work restart (scale is a rough guide).
· Handle has an ultra-thick grip that does not cause pain when power is applied.
· Soft-Type Grip Cover

HWP-250S: Adopts 6-stage grooves for a maximum mouth opening of 53 mm
SWP-250: Adopts 8-stage grooves for a maximum mouth opening of 46 mm

Specifications of HWP-250S

  • Maximum Opening(mm)
    53
  • Adjustment(Steps)
    6
  • Overall Length(mm)
    255
  • Mass(g)
    435
  • Nominal Dimensions(mm)
    250
  • Tip Thickness(mm)
    10
  • Surface Processing
    Cation Electrodeposition Coating
  • JAN Code
    4953880553233
  • Intended Use
    Kitchen tools, water pipe leakage repairs, and housekeeping for plumbing work and electrical installation work.
  • Specifications
    Patented built-in spring mechanism, 6-level groove adopted
  • Remark
    JIS Standard Products
Part Number
HWP-250S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 915.67

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1