(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Touch Water

Soft Touch Water

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 744.27 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
WH-250
WH-250D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
Material Possible Cutting Diameters JAN Code Features

฿ 770.00

HAND TOOLS 1 Piece(s) Same day 252 340 High Carbon Steel S55C - 4953880431104 Vinyl grip that fits comfortably in your hand.

฿ 744.27

HAND TOOL 1 Piece(s) 31 Day(s) 257 330 Chrome Vanadium Steel - 4953880441103 The handle has a flathead screwdriver.

Basic Specifications

  • Maximum Opening(mm)
    47
  • Adjustment(Steps)
    5
  • Nominal Dimensions(mm)
    250
  • Tip Thickness(mm)
    12
  • Quenching
    Complete anti-oxidation treatment
  • Surface Processing
    Cation Electrodeposition Coating
  • Intended Use
    Water leakage repair of water supply pipes, etc.
  • Remark
    Resin for Replacement No.48

Product Description

[Features]
· Used for repairing leaks in water supplies, etc.
· Opening width adjustable in 8 stages to provide the exact fit for grasping objects (WH-250S).
· Continuous operation can be executed quickly with the built-in spring mechanism adjustment (WH-250S).
· A vinyl grip which fits comfortably in the hand (WH-250/WH-250S).
· The handle has a flathead screwdriver (WH-250D).
· Securely grips items without leaving scratches.

Part Number
WH-250
WH-250D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
Material Possible Cutting Diameters JAN Code Features

฿ 770.00

HAND TOOLS 1 Piece(s) Same day 252 340 High Carbon Steel S55C - 4953880431104 Vinyl grip that fits comfortably in your hand.

฿ 744.27

HAND TOOL 1 Piece(s) 31 Day(s) 257 330 Chrome Vanadium Steel - 4953880441103 The handle has a flathead screwdriver.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1