- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Water Pump Pliers with Screwdriver
Specifications of WD-250
-
- Maximum Opening(mm)
- 47
-
- Adjustment(Steps)
- 5
-
- Overall Length(mm)
- 252
-
- Mass(g)
- 325
-
- Nominal Dimensions(mm)
- 250
-
- Tip Thickness(mm)
- 10
-
- Material
- Chrome Vanadium Steel
-
- Quenching
- Complete anti-oxidation treatment
-
- Surface Processing
- Nickel Chromium Plating
-
- JAN Code
- 4953880241109
-
- Intended Use
- Water leakage repair of water supply pipes, etc., maintenance of automobiles and various machine parts, piping work, electrical work, and as a replacement for screwdrivers
-
- Specifications
- Round shape ideal for tightly fitting onto everything from pipes to hex nuts and plates. 5-Position adjustable jaw opens up to a maximum of 47 mm. Driver useful for working on faucets included.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 589.01
|
HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Maximum Opening(mm)
- 47
-
- Adjustment(Steps)
- 5
-
- Overall Length(mm)
- 252
-
- Mass(g)
- 325
-
- Nominal Dimensions(mm)
- 250
-
- Tip Thickness(mm)
- 10
-
- Material
- Chrome Vanadium Steel
-
- Quenching
- Complete anti-oxidation treatment
-
- Surface Processing
- Nickel Chromium Plating
-
- JAN Code
- 4953880241109
-
- Intended Use
- Water leakage repair of water supply pipes, etc., maintenance of automobiles and various machine parts, piping work, electrical work, and as a replacement for screwdrivers
-
- Specifications
- Round shape ideal for tightly fitting onto everything from pipes to hex nuts and plates. 5-Position adjustable jaw opens up to a maximum of 47 mm. Driver useful for working on faucets included.
Product Description
[Features]
· Mouth widths from 19 mm to 76 mm (3/4" to 3") that support thick PVC pipes, large MC unions, large LA joints, etc. which cannot be grasped with a conventional water pump; can be adjusted in 5 levels.
· Use when grasping or tightening water supply pipes, PVC pipes, MC unions, and LA joints
Specifications of WD-250
-
- Maximum Opening(mm)
- 47
-
- Adjustment(Steps)
- 5
-
- Overall Length(mm)
- 252
-
- Mass(g)
- 325
-
- Nominal Dimensions(mm)
- 250
-
- Tip Thickness(mm)
- 10
-
- Material
- Chrome Vanadium Steel
-
- Quenching
- Complete anti-oxidation treatment
-
- Surface Processing
- Nickel Chromium Plating
-
- JAN Code
- 4953880241109
-
- Intended Use
- Water leakage repair of water supply pipes, etc., maintenance of automobiles and various machine parts, piping work, electrical work, and as a replacement for screwdrivers
-
- Specifications
- Round shape ideal for tightly fitting onto everything from pipes to hex nuts and plates. 5-Position adjustable jaw opens up to a maximum of 47 mm. Driver useful for working on faucets included.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 589.01
|
HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?