- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Water Pump Pliers With Spring WS-250
Specifications of WS-250
-
- Maximum Opening(mm)
- 46
-
- Adjustment(Steps)
- 8
-
- Overall Length(mm)
- 252
-
- Mass(g)
- 330
-
- Nominal Dimensions(mm)
- 250
-
- Tip Thickness(mm)
- 10
-
- Material
- High Carbon Steel S55C
-
- Quenching
- Complete anti-oxidation treatment
-
- Surface Processing
- Nickel Chromium Plating
-
- JAN Code
- 4953880231100
-
- Intended Use
- Water leakage repair of water supply pipes, etc., maintenance of automobiles and various machine parts, piping and electrical work
-
- Specifications
- With a built-in spring mechanism, they are comfortable to use for continuous work. Adjustable up to 46 mm in 8 positions. Vinyl grip that fits the hand and is slip-resistant.
-
- Remark
- JIS Standard Products
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 663.24
|
HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Maximum Opening(mm)
- 46
-
- Adjustment(Steps)
- 8
-
- Overall Length(mm)
- 252
-
- Mass(g)
- 330
-
- Nominal Dimensions(mm)
- 250
-
- Tip Thickness(mm)
- 10
-
- Material
- High Carbon Steel S55C
-
- Quenching
- Complete anti-oxidation treatment
-
- Surface Processing
- Nickel Chromium Plating
-
- JAN Code
- 4953880231100
-
- Intended Use
- Water leakage repair of water supply pipes, etc., maintenance of automobiles and various machine parts, piping and electrical work
-
- Specifications
- With a built-in spring mechanism, they are comfortable to use for continuous work. Adjustable up to 46 mm in 8 positions. Vinyl grip that fits the hand and is slip-resistant.
-
- Remark
- JIS Standard Products
Product Description
[Features]
· Ideal blade shape for tightly fitting onto everything from pipes to hex nuts and plates.
· Jaw opening 5-stage adjustment, maximum jaw opening up to 47 mm.
· It comes with a useful screwdriver for working with faucets.
· Anti-Slip Vinyl Grip to Fit the Hand Perfectly
Specifications of WS-250
-
- Maximum Opening(mm)
- 46
-
- Adjustment(Steps)
- 8
-
- Overall Length(mm)
- 252
-
- Mass(g)
- 330
-
- Nominal Dimensions(mm)
- 250
-
- Tip Thickness(mm)
- 10
-
- Material
- High Carbon Steel S55C
-
- Quenching
- Complete anti-oxidation treatment
-
- Surface Processing
- Nickel Chromium Plating
-
- JAN Code
- 4953880231100
-
- Intended Use
- Water leakage repair of water supply pipes, etc., maintenance of automobiles and various machine parts, piping and electrical work
-
- Specifications
- With a built-in spring mechanism, they are comfortable to use for continuous work. Adjustable up to 46 mm in 8 positions. Vinyl grip that fits the hand and is slip-resistant.
-
- Remark
- JIS Standard Products
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 663.24
|
HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?