(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Precision Angle 120 mm

Ultra Precision Angle 120 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of TW-07

  • Tip Type
    Curved Ends
  • Main Body Material
    Stainless
  • Tip material
    Stainless
  • Overall Length(mm)
    119
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • With/without tip replacement function
    Not Included
  • Width(mm)
    10
  • Product Specifications
    Stainless Steel SUS304
  • JAN Code
    4953880732126
  • Weight(g)
    38
Part Number
TW-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 521.67

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tip Type
    Curved Ends
  • Main Body Material
    Stainless
  • Tip material
    Stainless
  • Overall Length(mm)
    119
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • With/without tip replacement function
    Not Included
  • Width(mm)
    10
  • Product Specifications
    Stainless Steel SUS304
  • JAN Code
    4953880732126
  • Weight(g)
    38

Product Description

[Features]
· The end is just like the tip of a needle.
· The body has a curved tip, allowing easy visibility of the item being held and enabling the palm of the hand to be supported by the bench while working.

Specifications of TW-07

  • Tip Type
    Curved Ends
  • Main Body Material
    Stainless
  • Tip material
    Stainless
  • Overall Length(mm)
    119
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • With/without tip replacement function
    Not Included
  • Width(mm)
    10
  • Product Specifications
    Stainless Steel SUS304
  • JAN Code
    4953880732126
  • Weight(g)
    38
Part Number
TW-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 521.67

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1