(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Pliers Spat Cut Thick

Special Pliers Spat Cut Thick

You can add up to 6 items to the comparison list.

Loading...

Specifications of SC-200

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    207
  • With or without Spring
    Not Included
  • Possible Cutting Diameters(mm)
    4.0
  • Nominal Dimensions(mm)
    200
  • Body / Option
    Main Body
  • JAN Code
    4953880943232
  • Weight(g)
    270
  • Material
    Blade part SK5
  • Quenching
    High-frequency quenching of the blade
Part Number
SC-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 721.22

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    207
  • With or without Spring
    Not Included
  • Possible Cutting Diameters(mm)
    4.0
  • Nominal Dimensions(mm)
    200
  • Body / Option
    Main Body
  • JAN Code
    4953880943232
  • Weight(g)
    270
  • Material
    Blade part SK5
  • Quenching
    High-frequency quenching of the blade

Product Description

[Features]
· Gripping force is doubled, allowing wires to be easily cut.
· Efficiently cuts springs for BeniPetto.

Specifications of SC-200

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    207
  • With or without Spring
    Not Included
  • Possible Cutting Diameters(mm)
    4.0
  • Nominal Dimensions(mm)
    200
  • Body / Option
    Main Body
  • JAN Code
    4953880943232
  • Weight(g)
    270
  • Material
    Blade part SK5
  • Quenching
    High-frequency quenching of the blade
Part Number
SC-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 721.22

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1