(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Pliers 115 mm

Micro Pliers 115 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of MP-115

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Cutting Capacity (Soft Wire φ)
    1.2
  • Body / Option
    Main Body
  • JAN Code
    4953880814327
  • Weight(g)
    54
  • Hardness
    Body/HRC43 to 47 / Blade Parts: HRC55 to 59
  • Width(mm)
    47
  • Material (Grip)
    Cowhide
  • Material (Body)
    High Carbon Steel S55C
Part Number
MP-115
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,074.97

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Cutting Capacity (Soft Wire φ)
    1.2
  • Body / Option
    Main Body
  • JAN Code
    4953880814327
  • Weight(g)
    54
  • Hardness
    Body/HRC43 to 47 / Blade Parts: HRC55 to 59
  • Width(mm)
    47
  • Material (Grip)
    Cowhide
  • Material (Body)
    High Carbon Steel S55C

Product Description

[Features]
· Ideal for detailed work such as working on parts and wire cutting

Specifications of MP-115

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Cutting Capacity (Soft Wire φ)
    1.2
  • Body / Option
    Main Body
  • JAN Code
    4953880814327
  • Weight(g)
    54
  • Hardness
    Body/HRC43 to 47 / Blade Parts: HRC55 to 59
  • Width(mm)
    47
  • Material (Grip)
    Cowhide
  • Material (Body)
    High Carbon Steel S55C
Part Number
MP-115
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,074.97

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1