(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Pliers

Tapered Pliers

You can add up to 6 items to the comparison list.

Loading...

Specifications of SB-165

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    165
  • With or without Spring
    Included
  • Maximum Mouth Opening Width(mm)
    20
  • Opening Adjustment
    2
  • Possible Cutting Diameters(mm)
    1.7
  • Nominal Dimensions(mm)
    165
  • Tip Thickness(mm)
    2
  • Body / Option
    Main Body
  • JAN Code
    4953880512223
  • Weight(g)
    160
  • Material
    Chrome Vanadium Steel
  • Quenching
    Complete anti-oxidation treatment
  • Surface Processing
    Nickel Chromium Plating
Part Number
SB-165
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,001.00

HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    165
  • With or without Spring
    Included
  • Maximum Mouth Opening Width(mm)
    20
  • Opening Adjustment
    2
  • Possible Cutting Diameters(mm)
    1.7
  • Nominal Dimensions(mm)
    165
  • Tip Thickness(mm)
    2
  • Body / Option
    Main Body
  • JAN Code
    4953880512223
  • Weight(g)
    160
  • Material
    Chrome Vanadium Steel
  • Quenching
    Complete anti-oxidation treatment
  • Surface Processing
    Nickel Chromium Plating

Product Description

It has advantages of both pliers and long nose pliers. The jaw opening can be adjusted in 2 stages to perform detailed work. Also, it is fully hardened without oxygen, giving outstanding durability.

Specifications of SB-165

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    165
  • With or without Spring
    Included
  • Maximum Mouth Opening Width(mm)
    20
  • Opening Adjustment
    2
  • Possible Cutting Diameters(mm)
    1.7
  • Nominal Dimensions(mm)
    165
  • Tip Thickness(mm)
    2
  • Body / Option
    Main Body
  • JAN Code
    4953880512223
  • Weight(g)
    160
  • Material
    Chrome Vanadium Steel
  • Quenching
    Complete anti-oxidation treatment
  • Surface Processing
    Nickel Chromium Plating
Part Number
SB-165
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,001.00

HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1