(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Pliers Pakatto

Special Pliers Pakatto

You can add up to 6 items to the comparison list.

Loading...

Specifications of PK-190

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    196
  • With or without Spring
    Not Included
  • Nominal Dimensions(mm)
    190
  • Tip Thickness(mm)
    6.5
  • Body / Option
    Main Body
  • JAN Code
    4953880313233
  • Weight(g)
    115
  • Material
    High Carbon Steel S55C
  • Quenching
    Complete anti-oxidation treatment
  • Surface Processing
    Cation Electrodeposition Coating
Part Number
PK-190
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 544.04

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    196
  • With or without Spring
    Not Included
  • Nominal Dimensions(mm)
    190
  • Tip Thickness(mm)
    6.5
  • Body / Option
    Main Body
  • JAN Code
    4953880313233
  • Weight(g)
    115
  • Material
    High Carbon Steel S55C
  • Quenching
    Complete anti-oxidation treatment
  • Surface Processing
    Cation Electrodeposition Coating

Product Description

[Features]
· Simply insert it in the gap and push it gently. For removing springs for BeniPetto

Specifications of PK-190

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    196
  • With or without Spring
    Not Included
  • Nominal Dimensions(mm)
    190
  • Tip Thickness(mm)
    6.5
  • Body / Option
    Main Body
  • JAN Code
    4953880313233
  • Weight(g)
    115
  • Material
    High Carbon Steel S55C
  • Quenching
    Complete anti-oxidation treatment
  • Surface Processing
    Cation Electrodeposition Coating
Part Number
PK-190
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 544.04

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1