(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Nose pliers

Thin Nose pliers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 677.08 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
TH-200
TH-200G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Detail

฿ 677.08

HAND TOOL 1 Piece(s) 31 Day(s) 4953880272127 Without Vinyl Grip

฿ 691.59

HAND TOOL 1 Piece(s) 31 Day(s) 4953880271106 With Vinyl Grip

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    203
  • With or without Spring
    Not Included
  • Maximum Mouth Opening Width(mm)
    25
  • Opening Adjustment
    2
  • Possible Cutting Diameters(mm)
    2.6
  • Nominal Dimensions(mm)
    200
  • Tip Thickness(mm)
    5.5
  • Body / Option
    Main Body
  • Weight(g)
    255
  • Material
    High Carbon Steel S55C
  • Quenching
    Complete anti-oxidation treatment
  • Surface Processing
    Nickel Chromium Plating

Product Description

[Features]
· Perfect for work in a narrow space. Thickness 1/2 means what it says.
· Firmly catches hidden screws too. Thin tip for easy working in narrow spaces

Part Number
TH-200
TH-200G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Detail

฿ 677.08

HAND TOOL 1 Piece(s) 31 Day(s) 4953880272127 Without Vinyl Grip

฿ 691.59

HAND TOOL 1 Piece(s) 31 Day(s) 4953880271106 With Vinyl Grip

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1