(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper Long Pliers

Hyper Long Pliers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 793.20 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
HLB-300
HLS-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip Shape JAN Code

฿ 831.82

HAND TOOL 1 Piece(s) 3 Day(s) 293 Bent Nose 4953880166228

฿ 793.20

HAND TOOL 1 Piece(s) 3 Day(s) 295 Straight 4953880166235

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • With or without Spring
    Not Included
  • Maximum Mouth Opening Width(mm)
    25
  • Opening Adjustment
    2
  • Possible Cutting Diameters(mm)
    3.2
  • Nominal Dimensions(mm)
    300
  • Tip Thickness(mm)
    3
  • Body / Option
    Main Body
  • Weight(g)
    360
  • Material
    Chrome Vanadium Steel
  • Quenching
    Complete anti-oxidation treatment
  • Surface Processing
    Nickel Chromium Plating

Product Description

[Features]
· Body is made of JIS-compliant chrome vanadium steel.
· Excellent durability with fully oxygen-free hardening.
· A long reach type. Firmly grasps. Hyper pliers with superior rigidity.
· Jaw opening 2-stage adjustment, maximum jaw opening around 25 mm.
· The range of application is expanded remarkably by the use of 2 notched grooves in the tip, and large and small jagged teeth.
· It is perfect for work in narrow spaces, for example, because it is shaped with a bent tip.
· Unlike longnose pliers, the handle shape has excellent rigidity, which is resistant to torsion or bending, and holds objects firmly.
· Wire cutter capable of cutting wires, nails, etc.

Part Number
HLB-300
HLS-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip Shape JAN Code

฿ 831.82

HAND TOOL 1 Piece(s) 3 Day(s) 293 Bent Nose 4953880166228

฿ 793.20

HAND TOOL 1 Piece(s) 3 Day(s) 295 Straight 4953880166235

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1