(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Plier LPL-200

Light Plier LPL-200

You can add up to 6 items to the comparison list.

Loading...

Specifications of LPL-200

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • With or without Spring
    Not Included
  • Possible Cutting Diameters(mm)
    2.6
  • Body / Option
    Main Body
  • JAN Code
    4953880142307
  • Weight(g)
    220
Part Number
LPL-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 713.36

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • With or without Spring
    Not Included
  • Possible Cutting Diameters(mm)
    2.6
  • Body / Option
    Main Body
  • JAN Code
    4953880142307
  • Weight(g)
    220

Product Description

20% lighter than the manufacturer's conventional products to reduce the burden of long working hours

Specifications of LPL-200

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • With or without Spring
    Not Included
  • Possible Cutting Diameters(mm)
    2.6
  • Body / Option
    Main Body
  • JAN Code
    4953880142307
  • Weight(g)
    220
Part Number
LPL-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 713.36

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1