Combination Pliers, Vinyl Grip Type

Brand :
IGARASHIPLIERS

Caution

    Product Description

    [Features]
    · Can be used for a wide range of applications including DIY work, kitchen work, and more.
    · Basic work tool for gripping objects.
    · A vinyl grip which fits well in the hand.
    · A JIS standard product that uses the highest grade materials (high carbon S55C steel) and is completely non-carbon hardened for outstanding durability.
    · Ideal blade shape for tightly fitting onto everything from pipes to hex nuts and plates.
    · Cutter section that cuts wires and nails (soft wires up to approx. 2.6 mm. Piano wires, stranded wires, and very thin wires cannot be cut).
    · Jaw opening 2-stage adjustment.
    · Maximum gripping width up to about 25 mm (PL-200)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat