1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick steel wire, plated wire wheel brush (yellow strands)

SPW SHANK MOUNTED BRUSHES

Quick steel wire, plated wire wheel brush (yellow strands)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 347.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be set in 2 seconds without the need for a wrench or any other tools. The shaft does not slip, ensuring that, even with air tools at high rotation speeds, there is no run-out.

Part Number
BWT-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 347.61

SPW SHANK MOUNTED BRUSHES 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Wheel Brush Outer Diameter(mm) 75 Wire Diameter(mm) 0.25
Material Steel Wire Plated Wire Thickness 13 Bracket Diameter 38
Shaft Length 27