1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

W Wound Brass Flexi-Type Condenser Brush with Shaft

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • W Wound Brass Flexi-Type Condenser Brush with Shaft
  • W Wound Brass Flexi-Type Condenser Brush with Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 769.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dedicated brush for polishing/clean grinding the inner surface of pipes manually.

Part Number
CD-211
CD-212
CD-213
CD-214
CD-215
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)

฿ 769.94

SPW SHANK MOUNTED BRUSHES 1 Piece(s) 31 Day(s) 10

฿ 769.94

SPW SHANK MOUNTED BRUSHES 1 Piece(s) 31 Day(s) 13

฿ 769.94

SPW SHANK MOUNTED BRUSHES 1 Piece(s) 31 Day(s) 16

฿ 769.94

SPW SHANK MOUNTED BRUSHES 1 Piece(s) 31 Day(s) 19

฿ 847.35

SPW SHANK MOUNTED BRUSHES 1 Piece(s) 31 Day(s) 25

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Model Torsion Brush Wire Diameter(mm) 0.15
Material Brass Shaft Length 100 Total Length 150