1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature Steel Wire Shaft Mounted Cup Brush (MC-210)

SPW SHANK MOUNTED BRUSHES

Miniature Steel Wire Shaft Mounted Cup Brush (MC-210)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for rust removal, base polishing of plating coating, removal of coatings, etc., finish of welding locations, deburring of press cutting, cast items, and polishing of metal surfaces.

Part Number
MC-210
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Diameter
(mm)

฿ 459.05

SPW SHANK MOUNTED BRUSHES 1 Piece(s) 31 Day(s) 2.3

Loading...

  1. 1

Basic Information

Product Model Cup Type Brush Outer Diameter(mm) 13 Wire Diameter(mm) 0.1
Material Steel Bracket Diameter 10 Shaft Length 40
Bristle Length 6