1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylindrical Brush with Caulking Tying Type Steel Plated Wire Tip Shaft (Yellowish Wire)

SPW SHANK MOUNTED BRUSHES

Cylindrical Brush with Caulking Tying Type Steel Plated Wire Tip Shaft (Yellowish Wire)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 129.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The tube shape is useful for polishing tight places and corners that wheel and cup shapes can't polish.

Part Number
SE-153
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 129.63

SPW SHANK MOUNTED BRUSHES 5 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Model End Type Brush Wire Diameter(mm) 0.25
Material Steel Wire Plated Wire Shaft Length 25 Bristle Length 30

Please check the type/dimensions/specifications of the part SE-153 in the Cylindrical Brush with Caulking Tying Type Steel Plated Wire Tip Shaft (Yellowish Wire) series.