1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cup Brush with Brass Shaft

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cup Brush with Brass Shaft
  • Cup Brush with Brass Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 356.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for rust removal, base polishing of plating coating, removal of coatings, etc., finish of welding locations, deburring of press cutting, cast items, and polishing of metal surfaces.

Part Number
SC-72
SC-73
SC-74
SC-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Bracket Diameter Bristle Length

฿ 356.13

SPW SHANK MOUNTED BRUSHES 5 Piece(s) 5 Day(s) 403525

฿ 554.19

SHANK MOUNTED BRUSHES 3 Piece(s) 5 Day(s) 504025

฿ 596.64

SPW SHANK MOUNTED BRUSHES 1 Piece(s) 9 Day(s) 654525

฿ 819.05

SPW SHANK MOUNTED BRUSHES 5 Piece(s) 10 Day(s) 756020

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Model Cup Type Brush Wire Diameter(mm) 0.15
Material Brass Shaft Length 35