1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plain (Material) Bit (RBB8-300)

TYB CUTTING TOOLS

Plain (Material) Bit (RBB8-300)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Material SKH57

Part Number
RBB8-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Height
(mm)
Applicable Parting Tools Detail Type

฿ 999,999,999.00

TYB CUTTING TOOLS 1 Piece(s) Quote 88Round Material Cutter Bit (Plain Cutter Bit) 8x300Round Bit

Loading...

  1. 1

Basic Information

Product ​​Type Complete Bit Material SKH57 Overall Length(mm) 300