Sticking Tool

Brand :
TOYO

Caution

    Product Description

    Sticking/Cutting Tool
    [Specifications]
    Product ​​Type: Trapezoidal Parting Tool
    Width: 4mm
    Overall Length: 200mm
    Height: 16mm
    Applicable Parting Tools: Parting tool with trapezoidal section NO. 2, 4 x 16 x 200
    [Material]
    SKH57

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat