1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dust Collecting Drill System Q Bit UX (QHX12.5X320)

UNK CORE DRILLS

Dust Collecting Drill System Q Bit UX (QHX12.5X320)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dust is a given when drilling holes in concrete. The days of that idea are numbered. The Q bit powerfully suctions up every bit of concrete dust while drilling. It eliminates the unpleasant struggles with dust of conventional drilling work and guarantees a clean and comfortable working environment.

 
Part Number
QHX12.5X320
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade Tip Diameter
(mm)
Overall Length
(mm)
Effective Length
(mm)

฿ 3,000.00

UNK CORE DRILLS 1 Piece(s) 12 Day(s) 12.5320130

Loading...

  1. 1

Basic Information

Product Type Related Components Shank shape Hexagonal Shaft Shank

Please check the type/dimensions/specifications of the part QHX12.5X320 in the Dust Collecting Drill System Q Bit UX series.

Products with similar specification

Part Number
QHX12.7X320
QHX14.5X320
QHX16.0X320
QHX16.0X400
QHX18.0X340
QHX19.0X340
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlade Tip Diameter
(mm)
Overall Length
(mm)
Effective Length
(mm)

฿ 3,000.00

1 Piece(s) 14 Day(s) 12.7320130

฿ 3,092.00

1 Piece(s) 14 Day(s) 14.5320130

฿ 3,276.00

1 Piece(s) 14 Day(s) 16320130

฿ 3,612.00

1 Piece(s) 12 Day(s) 16400210

฿ 3,674.00

1 Piece(s) 20 Day(s) 18340150

฿ 3,887.00

1 Piece(s) 12 Day(s) 19340150