- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Evolution Series Rechargeable Screwdriver Holster
Specifications of EM-52
-
- Product Type
- Bag
-
- Product uses
- Tool holder
-
- Size(mm)
- Total Length 300 x Width 160
-
- Color
- Black
-
- Material
- (Fabric) Polyester / (Bracket) Steel Plating
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,008.00
|
TOOL BAGS
|
1 Piece(s)
|
|
19 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Bag
-
- Product uses
- Tool holder
-
- Size(mm)
- Total Length 300 x Width 160
-
- Color
- Black
-
- Material
- (Fabric) Polyester / (Bracket) Steel Plating
-
- Amount Of Content
- 1 pc.
Product Description
Simply designed power screwdriver case made with durable, lightweight polyester.
[Features]
· Highly functional storage offering easy access.
[Applications]
· Holds power screwdrivers.
Specifications of EM-52
-
- Product Type
- Bag
-
- Product uses
- Tool holder
-
- Size(mm)
- Total Length 300 x Width 160
-
- Color
- Black
-
- Material
- (Fabric) Polyester / (Bracket) Steel Plating
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,008.00
|
TOOL BAGS
|
1 Piece(s)
|
|
19 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?