(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No. 11 Construction Bag

No. 11 Construction Bag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KK-21WS-11

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 350 x Width 240 x Base Panel 185 x 93
  • Material
    No. 11 Canvas
  • Amount Of Content
    1 pc.
Part Number
KK-21WS-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 684.63

TOOL BAGS 1 Piece(s) 3 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 350 x Width 240 x Base Panel 185 x 93
  • Material
    No. 11 Canvas
  • Amount Of Content
    1 pc.

Product Description

The functionality can meet professional demand
[Features]
·This drawstring type tool bag makes it easy to put things in and out

Specifications of KK-21WS-11

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 350 x Width 240 x Base Panel 185 x 93
  • Material
    No. 11 Canvas
  • Amount Of Content
    1 pc.
Part Number
KK-21WS-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 684.63

TOOL BAGS 1 Piece(s) 3 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1