(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Universal Tool holder 'Hard Lab' Series

Universal Tool holder 'Hard Lab' Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of HL-105B

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 270 x Width 90
  • Color
    Black
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Amount Of Content
    1 pc.
Part Number
HL-105B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 460.67

TOOL BAGS 1 Piece(s) 6 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 270 x Width 90
  • Color
    Black
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Amount Of Content
    1 pc.

Product Description

Universal tool holder made from lightweight, long-lasting and fade-resistant artificial suede and nylon material.
[Features]
· For the active worker, it's gotta be stylish.
· Swing pocket design makes all pockets flexible and movable.
· Small tools and other items in the pockets can be accessed easily.
· Supports a range of different working positions.
[Applications]
· For storing folding saws and other tools.

Specifications of HL-105B

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 270 x Width 90
  • Color
    Black
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Amount Of Content
    1 pc.
Part Number
HL-105B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 460.67

TOOL BAGS 1 Piece(s) 6 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications