(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

West Hand with Loop Clutch, Loop Hook

West Hand with Loop Clutch, Loop Hook

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 464.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RF-038-BU
RF-038-GR
RF-038-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Amount Of Content

฿ 464.00

TOOL BELTS 1 Piece(s) 1 Day(s) Blue 1 pc.

฿ 464.00

TOOL BELTS 1 Piece(s) 1 Day(s) Gray 1 pc.

฿ 464.00

TOOL BELTS 1 Piece(s) 1 Day(s) Navy Blue 1 pc.

Basic Specifications

  • Product Model
    Other
  • Size(mm)
    Total Length 90 x Width 45
  • Material Quality
    (Belt) Polypropylene (Carabiner) Aluminum
  • Amount Of Content
    1 pc.

Product Description

Waist belt band with carabiner, handy for attaching safety cords, etc.
[Features]
· To prevent dropping of tools and accessories.
· As a key holder.
· Can be put on and taken off with the belt done up.
· Registered as a utility model.
[Applications]
· Safety cords, etc. can be attached to a work belt.

Part Number
RF-038-BU
RF-038-GR
RF-038-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Amount Of Content

฿ 464.00

TOOL BELTS 1 Piece(s) 1 Day(s) Blue 1 pc.

฿ 464.00

TOOL BELTS 1 Piece(s) 1 Day(s) Gray 1 pc.

฿ 464.00

TOOL BELTS 1 Piece(s) 1 Day(s) Navy Blue 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A removable holder with a special structure.

Specification

●W x D x H(mm):45 x 10 x 90
●SPQ(piece):30

Materials

●Cloth: Polypropylene(PP)
●Metal Fitting: Steel
●Carabiner: Aluminum