- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Kozuchi cow glove leather / split leather combination welding gloves
Specifications of KG-671
-
- Product Type
- Leather Hand
-
- Specifications
- Long
-
- Application
- For work
-
- Leather Glove Types
- Split Leather
-
- Size
- Free
-
- Detail Type 1
- Glove Leather, Floor Covering
-
- Detail Type 2
- 5 pc Finger
-
- Color
- White: Yellow
-
- Internal Capacity
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 1,016.29
|
LEATHER GLOVES
|
1 Piece(s)
|
|
3 Day(s)
|
1 Pair |
Basic Specifications
-
- Product Type
- Leather Hand
-
- Specifications
- Long
-
- Application
- For work
-
- Leather Glove Types
- Split Leather
-
- Size
- Free
-
- Detail Type 1
- Glove Leather, Floor Covering
-
- Detail Type 2
- 5 pc Finger
-
- Color
- White: Yellow
-
- Internal Capacity
- 1 Pair
Product Description
Leather gloves to protect against heat and fire. Suitable for welding work.
Leather glove type: split leather
Specifications of KG-671
-
- Product Type
- Leather Hand
-
- Specifications
- Long
-
- Application
- For work
-
- Leather Glove Types
- Split Leather
-
- Size
- Free
-
- Detail Type 1
- Glove Leather, Floor Covering
-
- Detail Type 2
- 5 pc Finger
-
- Color
- White: Yellow
-
- Internal Capacity
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 1,016.29
|
LEATHER GLOVES
|
1 Piece(s)
|
|
3 Day(s)
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?