(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Used as a hardness reference piece for checking durometers, allowing measurement with peace of mind.
· Variation in hardness is ideal.
· Hardness reference is based on internationally recognized values.
· Shore hardness reference blocks strictly express rebound hardness
Part Number |
---|
HRBS-32 |
HRBS-42 |
HRBS-52 |
HRBS-62 |
HRBS-72 |
HRBS-82 |
HRBS-90 |
HRBS-95 |
HRBS-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard nominal hardness | Allowed Dispersion | Material |
---|---|---|---|---|---|---|---|---|
฿ 7,250.20 | YKG MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 32 | 1.0 | C2600P | ||
฿ 7,107.13 | YKG MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 42 | 1.0 | C2600P | ||
฿ 7,250.20 | YKG MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 52 | 0.8 | C2600P | ||
฿ 7,107.13 | YKG MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 62 | 0.8 | C2600P | ||
฿ 7,125.73 | YKG MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 72 | 0.8 | C2600P | ||
฿ 7,250.20 | YKG MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 82 | 0.8 | C2600P | ||
฿ 7,250.20 | YKG MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 90 | 0.8 | SK85 | ||
฿ 7,107.13 | YKG MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 95 | 0.8 | SK85 | ||
฿ 7,120.24 | YKG MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 100 | 0.8 | SK85 |
Loading...
Hardness Classification | HRBS | Nominal Hardness Range | ±2 | Number of measurement points(n) | 10(5X2) |
---|---|---|---|---|---|
Shape | Φ64X10 | Finish of measurement surface | Surface Plate Wrapping | Standards-compliant | JIS B 7730 |
Hardness Classification | HRBS | Features | Ideal hardness variations. Hardness standards based on the internationally recognized values. Shore hardness reference blocks strictly express rebound hardness. |
How can we improve?
How can we improve?