(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is used for checking the hardness tester.
Hardness standards are based on globally recognized figures.
Standard nominal hardness: 32 to 78
Part Number |
---|
HR30TS-32 |
HR30TS-38 |
HR30TS-42 |
HR30TS-52 |
HR30TS-62 |
HR30TS-72 |
HR30TS-78 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard nominal hardness |
---|---|---|---|---|---|---|
฿ 7,602.99 | YKG MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 32 | ||
฿ 7,602.99 | YKG MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 38 | ||
฿ 7,602.99 | YKG MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 42 | ||
฿ 7,602.99 | YKG MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 52 | ||
฿ 7,602.99 | YKG MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 62 | ||
฿ 7,602.99 | YKG MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 72 | ||
฿ 7,602.99 | YKG MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 78 |
Loading...
Hardness Classification | HR30TS | Nominal Hardness Range | ±2 | Number of measurement points(n) | 10(5X2) |
---|---|---|---|---|---|
Allowed Dispersion | 1.0 | Shape | Φ64X10 | Material | C2600P |
Finish of measurement surface | Buff Finish | Standards-compliant | JIS B 7730 | Hardness Classification | HR30TS |
Features | Ideal hardness variations. Hardness standards based on the internationally recognized values. Shore hardness reference blocks strictly express rebound hardness. |
How can we improve?
How can we improve?