1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

HR15TS Hardness-Standard Piece

HR15TS Hardness-Standard Piece
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,602.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is used for checking the hardness tester.
Hardness standards are based on globally recognized figures.
Standard nominal hardness: 78 to 87

 
Part Number
HR15TS-78
HR15TS-82
HR15TS-87
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard nominal hardness

฿ 7,602.99

YKG MEASURING TOOL 1 Piece(s) 45 Day(s) 78

฿ 7,602.99

YKG MEASURING TOOL 1 Piece(s) 45 Day(s) 82

฿ 7,746.06

YKG MEASURING TOOL 1 Piece(s) 45 Day(s) 87

Loading...

  1. 1

Basic Information

Hardness Classification HR15TS Nominal Hardness Range ±2 Number of measurement points(n) 10(5X2)
Allowed Dispersion 1.0 Shape Φ64X10 Material C2600P
Finish of measurement surface Buff Finish Standards-compliant JIS B 7730 Hardness Classification HR15TS
Features Ideal hardness variations. Hardness standards based on the internationally recognized values. Shore hardness reference blocks strictly express rebound hardness.